7130A Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 10-32 Coaxial Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-9000
  • Number of Axes 3
  • Weight 15
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity 10 mV/g
  • Nonlinearity ±1