TE Connectivity launches the Resolver Size 21 T7X series for industrial servo motors
TE Connectivity (TE), a world leader in connectivity and sensors, is introducing a new generation of resolvers that can help improve angular position accuracy in a wide range of industrial servo motors.
February 20, 2020
DARMSTADT, Germany – TE Connectivity (TE), a world leader in connectivity and sensors, is introducing a new generation of resolvers that can help improve angular position accuracy in a wide range of industrial servo motors.
The new Resolver Size 21 T7X products can be used in a variety of factory equipment applications, as diverse as robotics, tooling machines and textile weaving machines. The new T7X product series is available in most commonly-used hollow shaft diameters, combining high precision with reliability, while taking up very little space. Angular accuracy ranges from typical ±08 or ±10 arcmin to high precision ±04 arcmin products.
The Resolver T7X series is available from speed 1 to speed 4, covering 4kHz to 10 kHz applications. Different electrical versions are available to support a vast majority of existing servo drives and servo drive settings.
“TE Resolver Size 21 T7X series products complete TE’s global standard market offering for precise angular position sensing in advanced production process automation systems,” says Clemens Goeken, TE product manager. “They remain fully operable even under extreme environmental conditions. They can be used in environments with temperatures ranging from -55°C to 150°C and angular speed up to 20,000 rpm. TE expects these resolvers to be the new base product for customer-specific mechanical interfaces and connectivity solutions around TE’s Intercontec portfolio.”
More information is available here.