Featured Product: Nano RF Module and Contacts

Twice the Density of VITA 67 SMPM Modules

A higher density RF coax module, twice the density of VITA 67 SMPM RF modules used in VPX embedded computing applications. Half and full size module sizes can retain up to 12 or 18+ RF contacts, with options for customizing contact count and position

November 06, 2018

TE Connectivity (TE), a world leader in connectivity and sensors, has released its new NanoRF modules and contacts, which double the density of today’s VITA 67 RF modules for VPX embedded computing applications.


This high frequency nanominiature coax contact is engineered with smaller contacts and a higher RF contact density within a multi-position module. This design enables smaller packaging and saves valuable space. Half-size modules can support up to 12 RF contacts and full-size modules can support 18 contacts or higher, with the option to customize contact count and position.


TE’s NanoRF modules and contacts are also versatile. Their blind-mateable, float-mounted backplane contacts support module-to-module or box-to-box architecture. And, while they are designed for 0.047-inch coax cable, multiple cable types are available to fit the application’s needs. To bring high frequency capability into a high density modular package, the contacts are optimized for signal integrity and support frequencies up to 70 GHz.


The NanoRF’s design features a floating insert on the backplane side, with guide features to pre-align the array of contacts before they engage. This results in reliable mating and consistent RF performance up to 500 mating cycles.


“NanoRF offers outstanding high frequency coax contact density in a rugged modular package, which is ideal for providing reliable RF performance in harsh environments,” said Mike Walmsley, global product manager for TE’s Aerospace, Defense and Marine division. “It has been tested to VITA 72’s high vibration standards and is ready for VPX open architecture under VITA 67.3 — with a roadmap for expansion into other high-density packages.”

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more