Flexibility to Meet Your Production Needs

Our pin insertion machines are designed to apply products from TE and other manufacturers to meet your diverse production requirements. From stand-alone to semi- and fully-automatic, TE pin insertion machines combine performance-enhancing accessories with the flexibility to meet your production needs today and tomorrow. In addition to PCB processing, our pin insertion machines are capable of non-PCB applications, such as connector stitching and stitching into housings or dies for injection molding machines.

Features

  • Capable of PCB processing and non-PCB applications, including connector stitching and stitching into housings/dies for injection molding machines.
  • Each product is applied by a specific “quick change” tool pack that minimizes initial cost, while maximizing platform capabilities. 
  • Most machines can be supplied with more than one insertion head to increase the number of products that can be applied in a single machine. 
  • Upper level machines can be equipped with insertion force monitoring to provide a higher degree of quality assurance as requested in many automotive applications.
  1. Pin Insertion Machines Overview (English)

Learn more about our Pin Insertion Machines, which are engineered to apply products from TE and other manufacturers to meet your diverse production requirements.