Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Magnetic Sensor Product Type :
Magnetic Angle Sensor
Electrical Characteristics
-
Typical Operating Voltage (V):
5
-
Typical Average Current (mA):
3
Usage Conditions
-
Sensing Range (°):
0 – 180
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Signal Output :
Passive Analog
-
Typical Signal Amplitude (mV/V):
11.5
Packaging Features
-
Magnetic Sensor Package :
3.0 x 3.0 x 0.75