RT-780-1-1/2-3-SP Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Semi-Rigid
  • Expanded Inside Diameter (Min) 38.1
  • Recovered Inside Diameter (Max) 19.05
  • Size Range 19.01 – 38.1
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -55 – 175
  • Flammability Flame-Retardant
  • Recovery Temperature 200
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
CW0579-000 Splices  1
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type Immersion Resistant Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Shielded Cable
  • Insulated Yes
  • Splice Capacity 1
  • Splice Features Splice Kit
  • Splice Material Nickel-Plated
  • Terminal & Splice Type Splice
  • Wire Size 26 – 20
  • Operating Temperature Range -65 – 200
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag/Box
D-200-0234-RT Splices  1
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type Immersion Resistant Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Shielded Cable
  • Splice Capacity 2
  • Splice Features Splice Kit
  • Splice Material Nickel-Plated
  • Terminal & Splice Type Splice
  • Wire Size 20 – 16
  • Operating Temperature Range -65 – 200
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag/Box
D-200-0249-RT Splices  1
  • Product Type SolderShield Splice Kit
  • Sealable Yes
  • Splice Type Immersion Resistant Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Shielded Cable
  • Splice Capacity 2
  • Splice Features Splice Kit
  • Splice Material Nickel-Plated
  • Terminal & Splice Type Splice
  • Operating Temperature Range -65 – 200
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Bag/Box