CAT-R52922-C76264 RJ22 Connectors  1
PRODUCT
  1. Connectors
  2. RJ22 Connectors
  1. RJ22 Connectors CAT-R52922-C76264
active
  • Connector Product Type Connector Assembly
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Connector Profile Low
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .2
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • Panel Mount Feature Type Flange
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Mating Entry Location Bottom
  • Housing Material High Temperature Nylon
  • Centerline (Pitch) 1.02
  • Connector Height 11.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 100