SBCLF41K0J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating 4
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 25 x 9
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±200
  • Packaging Method Loose Piece - Box
SBCLF4220RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 330
  • Power Rating 4
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 25 x 9
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±200
  • Packaging Method Loose Piece - Box
SBCLF4470RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 470
  • Power Rating 4
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 25 x 9
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±200
  • Packaging Method Loose Piece - Box