RQ73C1E1K0BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.0K
  • Power Rating .0625
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1 x .5 x .3
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J11K8BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 11.8K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J12K4BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 12.4K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J14K7BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 14.7K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J150RBTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 150
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J16K2BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 16.2K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J1K21BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.21K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J1K62BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.62K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J1K82BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.82K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J1K96BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1.96K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J22K1BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 22.1K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J22K6BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 22.6K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J26K1BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 26.1K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J2K0BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2.0K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J2K1BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2.1K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J383RBTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 383
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J3K24BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 3.24K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J3K83BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 3.83K
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J40R2BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 40.2
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RQ73C1J43R2BTD Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 43.2
  • Power Rating .15
  • Voltage Rating 75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled