HSC100100RJ Chassis Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 100
  • Voltage Rating 1900 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 87.5 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC10050RJ Chassis Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 50
  • Power Rating 100
  • Voltage Rating 1900 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 87.5 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC150100RJ Chassis Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating 150
  • Voltage Rating 2500 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 122 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC15050RJ Chassis Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 50
  • Power Rating 150
  • Voltage Rating 2500 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 122 x 47.5 x 26
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray