ES2000-NO.4-B7-0-110MM Heat Shrink Tubing
  • Wall Type Dual
  • Product Family ES2000
  • Voltage (Max) .6
  • Material Irradiated Modified Polyolefin
  • Shrink Ratio 4:1
  • Color Black
  • Flexibility Semi-Rigid
  • Fluid Type Brake Fluid
  • Expanded Inside Diameter (Min) 17.7
  • Recovered Inside Diameter (Max) 4.45
  • Recovered Wall Thickness (Nominal) 2.41
  • Cut Length 110
  • Recovered Wall Thickness (Tolerance) 2.41
  • Shrink Temperature (Min) 110
  • Flammability Flame-Retardant
  • Operating Temperature Range -40 – 130
  • Resistant To Abrasion
  • Recovery Temperature 135
  • Fluid Resistance Limited Immersion Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Low Outgassing No
  • Product Source US