880633-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. FASTON 110 TERMINAL TAB 0.5-1.0 MM2 BR 880633-1
active
  • Insulated No
  • Wire/Cable Type Discrete Wire
  • Fully Insulated No
  • Quick Disconnect Plating Material Brass
  • Terminal & Splice Type Tab
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Tab
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .5
  • Wire Size 20 – 17
  • Wire Size .51 – 1.03
  • Accepts Wire Insulation Diameter Range 2.03 – 2.54
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 20000
160668-6 Quick Disconnects  1
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Mating Retention Type Locking Lance
  • Wire Size 20 – 15
  • Wire Size .5 – 1.5
  • Wire Size 1021 – 3256
  • Quick Disconnect Mating Tab Width 2.8
  • Quick Disconnect Mating Tab Thickness .79
  • Overall Length 15
  • Accepts Wire Insulation Diameter Range 2.07 – 3.04
  • Operating Temperature Range -30 – 105
  • Insulation Requirement Uninsulated
  • Quick Disconnect Packaging Method Box
  • Packaging Quantity 500