CAT-AM7801-T618 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. AMPSEAL 16 REMOVAL TOOLS CAT-AM7801-T618
active
  • Automotive Connector Accessory Type Extraction Tool
  • Connector System Wire-to-Wire
  • Primary Product Color Red
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 2
  • Serviceable No
CAT-AM7801-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HOUSINGS CAT-AM7801-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.5
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 10.24
  • Product Length 15.76
  • Product Width 16.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL 16 CONTACTS CAT-AM7801-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.58
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 15 – 13
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 13
  • Tab Length 19.91
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-H991-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HYBRID LEVER HOUSINGS CAT-H991-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 28
  • Number of Rows 4
  • Operating Voltage 550
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 90°
  • Primary Product Color Black
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 5.3
  • Row-to-Row Spacing 5.9
  • Product Height 46.25
  • Product Length 111.25
  • Product Width 72.75
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94HB
  • Packaging Method Tray
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. AMPSEAL 16 BACKSHELLS CAT-AM7801-B128
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Device
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 10
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag & Box
  • Packaging Quantity 2200
  • Serviceable Yes
CAT-H991-M8649 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. AMPSEAL 16 HYBRID LEVER MOUNTING CAT-H991-M8649
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Wire
  • Primary Product Material PBT GF
  • Primary Product Color Black
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating None
  • Industry Standard EIA
  • Packaging Method Box
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM7801-M8649 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. AMPSEAL 16 MOUNTING CLIPS CAT-AM7801-M8649
active
  • Automotive Connector Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Primary Product Material PA
  • Primary Product Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM7801-P729 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. AMPSEAL 16 SEALING PLUGS CAT-AM7801-P729
active
  • Connector Seal Type Cavity Blanking Plug
  • Seal Material PBT
  • Primary Product Color Natural
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 2000
2138853-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. WIRE EXIT COVER, AMPSEAL 16 HL 2138853-1
active
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Board
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material PBT GF
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 30.2
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94HB
  • Packaging Method Loose Piece
  • Serviceable Yes
2203728-1 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. AS16; 2p Wire Seal; Reduced Diameter 2203728-1
active
  • Connector Seal Type Wire Seal
  • Connector System Wire-to-Device
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Seal Material Silicone
  • Primary Product Color Gray
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Packaging Method Bag & Box
  • Packaging Quantity 6500
  • Shore A Hardness 27
  • Contains Lubricant Yes
2203859-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 16POS,HYBRID,SOC HSG ASSY,SLD,COD A 2203859-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 16
  • Number of Rows 3
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 24
  • Body Material PBT
  • Cable Exit Angle 180
  • Primary Product Color Black
  • Connector Code A
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Bulkhead
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 7.5
  • Row-to-Row Spacing 7
  • Product Height 43.5
  • Product Length 72.7
  • Product Width 48.09
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP69K
  • Packaging Method Tray
  • Packaging Quantity 80
  • Connector Position Assurance Capable Yes
  • Serviceable No
2203859-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 16POS,HYBRID,SOC HSG ASSY,SLD,COD B 2203859-2
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 16
  • Number of Rows 3
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 24
  • Body Material PBT
  • Cable Exit Angle 180
  • Primary Product Color Brown
  • Connector Code B
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 7.5
  • Row-to-Row Spacing 7
  • Product Height 43.5
  • Product Length 72.7
  • Product Width 48.09
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP6K9K
  • Packaging Method Box & Tray
  • Packaging Quantity 80
  • Connector Position Assurance Capable Yes
  • Serviceable No
2203859-4 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 24POS,HYBRID,SOC HSG ASSY,SLD,COD D 2203859-4
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 24
  • Number of Rows 4
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 24
  • Body Material PBT
  • Cable Exit Angle 180
  • Primary Product Color Black
  • Connector Code D
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 7.5
  • Row-to-Row Spacing 4.7
  • Product Height 43.5
  • Product Length 72.7
  • Product Width 48.09
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP6K9K
  • Packaging Method Box & Tray
  • Packaging Quantity 80
  • Connector Position Assurance Capable Yes
  • Serviceable No
2203876-1 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. MOUNTING CLIP, ML CONN, 5MM PANEL 2203876-1
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Wire
  • Sealable No
  • Primary Product Material PBT GF
  • Primary Product Color Red
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bulk
  • Packaging Quantity 320
  • Serviceable Yes
2203876-2 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. MOUNTING CLIP, ML CONN, 4MM PANEL 2203876-2
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Wire
  • Primary Product Material PBT GF
  • Primary Product Color Yellow
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bulk
  • Packaging Quantity 320
  • Serviceable Yes
2203876-3 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. MOUNTING CLIP, ML CONN, 3MM PANEL 2203876-3
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Wire
  • Primary Product Material PBT GF
  • Primary Product Color Black
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bulk
  • Packaging Quantity 320
  • Serviceable Yes
2203956-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. COVER,AMPSEAL 16 ML CONN, 180 DEG 2203956-1
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief Without
  • Compatible Cable Bundle Diameter Range 19.3
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 320
  • Serviceable Yes
2272307-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. COVER,AMPSEAL 16 ML CONN, 90 DEG 2272307-1
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Wire
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material Nylon
  • Strain Relief Without
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
2272889-1 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. 16POS,HYBRID,HDR ASSY,180DEG,COD A 2272889-1
active
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Hybrid Header Yes
  • Number of Signal Positions 12
  • Number of Positions 16
  • PCB Mount Orientation Horizontal
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 24
  • Primary Product Color Black
  • Connector Code A
  • Mating Pin Diameter 1.59
  • Contact Mating Area Plating Material Nickel (Ni)
  • Contact Current Rating (Max) 13
  • Panel Mount Feature Without
  • Connector Mounting Type Bulkhead
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 7.5
  • Product Length 63.2
  • Product Width 31.9
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP6K9K
  • Packaging Quantity 80
  • Packaging Type Tray
2272889-2 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. 16POS,HYBRID,HDR ASSY,180DEG,COD B 2272889-2
active
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Hybrid Header Yes
  • Number of Signal Positions 12
  • Number of Positions 16
  • PCB Mount Orientation Horizontal
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 24
  • Primary Product Color Brown
  • Connector Code B
  • Mating Pin Diameter 1.59
  • Contact Mating Area Plating Material Nickel (Ni)
  • Contact Current Rating (Max) 13
  • Panel Mount Feature Without
  • Connector Mounting Type Bulkhead
  • Locking Interface With
  • Centerline (Pitch) 7.5
  • Product Length 63.2
  • Product Width 31.9
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP6K9K
  • Packaging Quantity 80
  • Packaging Type Tray