CAT-AM71-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMP SUPERSEAL 1.5MM, CONNECTOR HOUSING CAT-AM71-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 24
  • Nominal Voltage Architecture 12
  • Body Material PA
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code Z
  • Mating Tab Width 1.2
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 6
  • Product Height 9.3
  • Product Length 9.3
  • Product Width 9.3
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Degree of Protection IP6
  • Packaging Method Bag
  • Packaging Quantity 350
  • Connector Position Assurance Capable No
  • Serviceable Yes
9-1579007-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
CAT-AM71-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP SUPERSEAL 1.5MM, RECEPTACLE AND TAB CAT-AM71-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .8
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 15 – 13
  • Wire Size .3 – .85
  • Wire Size Search .3
  • Wire Size Search 13
  • Tab Length 22.7
  • Wire Insulation Diameter 1.7 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -50 – 125
  • Packaging Quantity 5000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
785084-1 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. EXT TOOL SOC-LOC TAB 1.5 CONN 785084-1
active
  • Insertion & Extraction Tool Type Secondary Housing Lock
880811-2 Other Automotive Connector Accessories
  • Automotive Connector Accessory Type Other
  • Connector System Wire-to-Board
  • Primary Product Material Other
  • Primary Product Color Black
  • Packaging Method Package
  • Packaging Quantity 1000
880810-1 Other Automotive Connector Accessories
  • Automotive Connector Accessory Type Other
  • Connector System Wire-to-Board
  • Primary Product Material Other
  • Primary Product Color Black
  • Packaging Method Bag
  • Packaging Quantity 1000
282081-1 Automotive Seals & Cavity Plugs
  • Connector Seal Type Cavity Blanking Plug
  • Seal Material Silicone
  • Primary Product Color Red
  • Cavity Diameter 5.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
281934-2 Automotive Seals & Cavity Plugs
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Yellow
  • Cavity Diameter 5.5
  • Accepts Cable Insulation Diameter Range 2.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
281934-4 Automotive Seals & Cavity Plugs
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Green
  • Cavity Diameter 5.5
  • Accepts Cable Insulation Diameter Range 1.6
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
785061-1 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. INSER TOOL SEC/LOC TAB 1 & 2 P 785061-1
active
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
785061-2 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. INSER TOOL SEC-LOC TB 3,4,5,6P 785061-2
active
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing