robotics

CRAV.ai 2018

We are pleased that you had the opportunity to see how TE can provide the right connectivity and sensor solutions for your automation tasks. On this page you can find links and documentation to the products and solutions we showcased during Collaborative Robots, Advanced Vision and AI Conference (CRAV.ai) 2018

  1. RJ45 Cat6a Plug (English)

TE’s new RJ45 Cat 6A plug can be terminated easily, quickly and without tools with Cat 6A cables, saving time in the field. The plug can handle 10 Gbps rates, supporting bandwidths of up to 500 MHz and offers a ruggedized design for use in industrial Ethernet applications. It is equipped with a robust and fast termination technology which includes an automatic wire cut-off function for error-free installation and optimal performance in the field. By closing the core housing, the excess wire is cut off, while at the same time the wires are connected to the plug contacts.

  • Potter & Brumfield relay T9G series product video

  • M8/M12 Video (English)

  • Dynamic Series Video (English)