Raychem ElectroLoss Filterline Cable
TE's Raychem ElectroLoss FilterLine products include high-performance wire and cable that suppresses conducted and radiated EMI above 100MHz.
EMI protection for military interconnects. TE's Raychem ElectroLoss FilterLine wire and cable provide a high degree of EMI protection while functioning as conventional electrical wiring. They also meet the performance requirements of SAE AS85485, a military specification developed to provide EMI protection for electrical interconnects.
An EMI filtering 600 Vrms wire that combines fail safe high frequency EMI protection, 100 MHz and above, of our existing ElectroLoss FilterLine cable with an enhanced temperature rating of 200˚C.
Benefits
- Lightweight
- Small size
- Easy to install
- Suppresses EMI above 100MHz
Features
- 600 volt
- Temperature range of -65C to 200C
- Spec 55 insulation
Application
- Rotary and fixed wing aircraft
- Weapons pylons
- Sensitive electronic equipment
- Protection of electronic systems in missiles
Standards and Specs
- SPEC 55F
- Electrical performance of AS85485
Materials
- Cross-linked modified high temperature fluoropolymers for all insulation layers
- Flexible modified conductive ETFE jacket
Electrical
- 600 V
- Fail-safe high frequency EMI protection above 100 MHz
- Insertion loss is directly proportional to wire length
- Conductive jacket eliminates electrical pathways, sneak paths, from entering protected electronics through cable shields between adjacent cables
Physical or Other Properties
Resistant to all typical aerospace fluids:
- Hydrocarbons
- Alcohols
- Glycols
- Fuels and lubricants
- Cleaning fluids
- Ketones
- Synthetic fuels and lubricants
- 200 °C rated
<150 ppm fluoride ion evolution
Ordering Information
Low Fluoride Specifications 200˚C Rated Wire
AWG Size | Conductor Stranding (Number x AWG) | Maximum Outside Diameter mm (in) | Maximum Weight kg/km (lb/1000 ft) | TE Part No. |
---|---|---|---|---|
24 | 19 x 36 silver coated high strength copper alloy | 1.19 [.047] | 4.46 [3.0] | 55FAF7128-24-* |
22 | 19 x 34 silver coated copper | 1.37 [.054] | 5.95 [4.0] | 55FAF0512-22-* |
20 | 19 x 32 silver coated copper | 1.57 [.062] | 8.63 [5.8] | 55FAF0512-20-* |
18 | 19 x 30 silver coated copper | 1.85 [.073] | 12.95 [8.7] | 55FAF0512-18-* |
16 | 19 x 29 silver coated copper | 2.08 [.082] | 16.67 [11.2] | 55FAF0512-16-* |
14 | 19 x 27 silver coated copper | 2.51 [.099] | 23.96 [16.1] | 55FAF0512-14-* |
12 | 37 x 28 silver coated copper | 2.95 [.116] | 35.71 [24.0] | 55FAF0512-12-* |
10 | 37 x 26 silver coated copper | 3.58 [.141] | 55.06 [37.0] | 55FAF0512-10-* |
Electroloss Filterline Wire and Cable Light Weight Ruggedized Constructions —200˚C (Flat Braid)
AWG Size | Number of Conductors | Shield Size AWG Silver Coated Copper | Maximum Outside Diameter mm (in) | Maximum Weight kg/km (lb/1000 ft) | TE Part No. |
---|---|---|---|---|---|
24 | 1 | 38 | 2.13 [.084] | 10.86 [7.3] | 55FBF7129-* |
22 | 1 | 38 | 2.31 [.091] | 13.09 [8.8] | 55FBF2512-22-* |
20 | 1 | 38 | 2.51 [.099] | 16.67 [11.2] | 55FBF2512-20-* |
18 | 1 | 38 | 2.79 [.110] | 22.17 [14.9] | 55FBF2512-18-* |
16 | 1 | 38 | 3.02 [.119] | 26.78 [18.0] | 55FBF2512-16-* |
14 | 1 | 38 | 3.45 [.136] | 35.86 [24.1] | 55FBF2512-14-* |
12 | 1 | 38 | 3.89 [.153] | 49.40 [33.2] | 55FBF2512-12-* |
10 | 1 | 38 | 4.55 [.179] | 71.57 [48.1] | 55FBF2512-10-* |
24 | 2 | 38 | 3.33 [.131] | 19.34 [13.0] | 55FBF7130-* |
22 | 2 | 38 | 3.68 [.145] | 23.81 [16.0] | 55FBF2522-22-* |
20 | 2 | 38 | 4.09 [.161] | 30.50 [20.5] | 55FBF2522-20-* |
18 | 2 | 38 | 4.65 [.183] | 41.37 [27.8] | 55FBF2522-18-* |
16 | 2 | 38 | 5.11 [.201] | 50.59 [34.0] | 55FBF2522-16-* |
14 | 2 | 38 | 6.02 [.237] | 69.49 [46.7] | 55FBF2522-14-* |
24 | 3 | 38 | 3.53 [.139] | 25.30 [17.0] | 55FBF7131-* |
22 | 3 | 38 | 3.91 [.154] | 31.10 [20.9] | 55FBF2532-22-* |
20 | 3 | 38 | 4.34 [.171] | 41.07 [27.6] | 55FBF2532-20-* |
18 | 3 | 38 | 4.95 [.195] | 56.54 [38.0] | 55FBF2532-18-* |
16 | 3 | 38 | 5.44 [.214] | 69.94 [47.0] | 55FBF2532-16-* |
14 | 3 | 38 | 6.43 [.253] | 96.87 [65.1] | 55FBF2532-14-* |
24 | 4 | 38 | 4.19 [.165] | 31.69 [21.3] | 55FBF7132-* |
22 | 4 | 38 | 4.67 [.184] | 39.58 [26.6] | 55FBF2542-22-* |
20 | 4 | 38 | 5.23 [.206] | 52.68 [35.4] | 55FBF2542-20-* |
18 | 4 | 38 | 5.99 [.236] | 72.91 [49.0] | 55FBF2542-18-* |
16 | 4 | 38 | 6.68 [.263] | 91.36 [61.4] | 55FBF2542-16-* |
14 | 4 | 38 | 7.85 [.309] | 125.59 [84.4] | 55FBF2542-14-* |
24 | 5 | 38 | 4.52 [.178] | 37.80 [25.4] | 55FBF7133-* |
22 | 5 | 38 | 5.05 [.199] | 47.32 [31.8] | 55FBF2552-22-* |
20 | 5 | 38 | 5.66 [.223] | 63.39 [42.6] | 55FBF2552-20-* |
18 | 5 | 38 | 6.55 [.223] | 89.43 [60.1] | 55FBF2552-18-* |
16 | 5 | 38 | 7.24 [.285] | 111.00 [74.6] | 55FBF2552-16-* |
14 | 5 | 38 | 8.53 [.336] | 153.26 [103.0] | 55FBF2552-14-* |