
EVC 500 Contactors
Lighten the (electrical) load. TE's EVC 500 Main Contactors provide fast, reliable current switching for hybrid and electric vehicles.
Fast, hermetically sealed switches. TE's EVC 500 main contactors provide fast and reliable switching of the high voltage battery to the vehicle system in hybrid and electric vehicles. The compact contactors offer 900VDC and 500 Amps continuous current carrying capabilities. The contactors are capable of 2000 Amp interrupt at 320 VDC. Evolved from fighter jet technology, the high voltage contactors provide current switching capabilities in harsh environments with no oxidation or contamination of contacts during long periods of non-operation. The EVC 500 contactor is designed with an optional built micro-controller or timer-based coil economizer.
Applications
- Main power relay to connect the battery system to the electric vehicle
Available Variants
EVC 500 Contactors
Product Code |
Contact Arrangement |
Coil Voltage |
Coil Termination |
Part Number Americas Asia |
EVC500-A1ANAM | SPDT-NO-DM | 12 VDC (No economizer) |
15 in (380 mm) stripped wire | 2098372-1 2219561-1 |
EVC500-AAANAM | SPDT-NO-DM | 12 VDC (Internal PWM) |
15 in (380 mm) stripped wire | 2098190-1 2299223-2 |
Features
- 2000 Amp interrupt at 320 VDC
- 12kV of isolation between open contacts
- Hermetically sealed
- 500 Amp continuous current rating
- Voltage rating (max): 900 VDC
- Compact package
- Fast high voltage interrupt capability
- Optional built-in coil economizer
- Robust bottom mounting with optional economizer enclosure
Mechanical
- Compact epoxy-sealed resin enclosure
- Robust bottom mounting with optional economizer enclosure
- Inert gas filled contact chamber
- Flying leads for coil connections
- Threaded load terminals
- Mechanical life: 500,000 cycles
Electrical
- Contactor arrangement: Main contacts SPST–NO-DM (1 Form X)
- Voltage rating (max): 900 VDC
- Continuous current rating: 500 Amps at 85 °C
- Break current at 320 VDC: 2,000, 1 cycle
- Coil resistance: EVC 500 contactor = 3.14 ohms
Standards and Specifications
- RoHS compliant