VOLINSU Tubing : Electric Vehicle Fixture (EVFX) Heat Shrink

VOLINSU Tubing EVFX heat shrink has been designed as a more robust alternative to electrical tape for securing corrugated tubes over high voltage cables.

VOLINSU Tubing EVFX heat shrink has been designed as a more robust alternative to electrical tape for securing corrugated tubes over high voltage cables. It is based on a halogen-free material with excellent mechanical properties. Compared to current tape-based solutions, EVFX provides better mechanical protection and better long-term performance in challenging environments, while still offering a lightweight design. Heat shrink tubing will also enable a significant reduction in installation time and -cost compared to tape wrapping. EVFX tubing can be installed using a conventional application equipment such as a hot air gun or air circulation oven and has a low shrink temperature so excessive heating is not required. EVFX tubing can be used in applications up to 125°C (257°F).

Features

  • Material: Thermally stabilized, modified polyolefin and crosslinked by irradiation
  • 3:1 shrink ratio
  • Minimum Shrink Temperature: 90°C
  • Full Recovery Temperature: 150°C
  • Continuous operating temperature: –40°C to 125°C (-40°F to 257°F) 

Benefits

  • Secures and ensures location of corrugated tubes over high voltage cables
  • Mechanically tough to provide excellent protection against wear and tear, friction and rubbing
  • Orange color to match the RAL2003 (nominal) standard for high voltage circuits
  • Superior installation efficiency compared to tape solutions
  • Ability to shrink over both corrugate tube and cable assemblies 

Applications

  • Electric & Hybrid Automotive Vehicle
  • Commercial and Industrial Transportation
  • Mechanical corrugated fixing
  • High voltage wire harness

BATTERY SYSTEMS

Battery System

BATTERY DISCONNECT UNIT

Battery Disconnect Unit

BATTERY CELLS

Cell and Modules
Electric Vehicle Fixture: Heat Shrink Installation Guide
Electric Vehicle Fixture: Heat Shrink Installation Guide