Electric Vehicle (EV) Busbar Heat Shrink Tubing
VOLINSU EV Busbar (EVBB) heat shrink tubing is engineered to address the rigorous demands of electric vehicle applications, helping to provide superior high-voltage protection and performance. It's flexible design helps ensure easy installation while helping to maintain cable flexibility, crucial for the dynamic environment of electric vehicles busbar applications.
VOLINSU EV Busbar (EVBB) heat shrink tubing is engineered to address the rigorous demands of electric vehicle applications, helping to provide superior high-voltage protection and performance. It's flexible design helps ensure easy installation while helping to maintain cable flexibility, crucial for the dynamic environment of electric vehicles. The tubing’s excellent insulation characteristics help prevent flame propagation, enhancing the safety of vehicle operators and passengers. With a 2:1 shrink ratio, it can fit a variety of busbar shapes and power distribution components. The EV orange color aids in easily identifying higher voltage circuits, helping to optimize maintenance and safety checks. Moreover, its robust and lightweight material design helps to achieve the lightweight requirements of electric vehicles without compromising thermal stability, electrical resistivity, and high voltage performance.
Features
- HIGH VOLTAGE IDENTIFICATION: Orange color for visual identification of high voltage connections
- ELECTRIC INSULATION: Excellent dielectric strength for electric insulation in high-voltage environments and thinner wall
- FLAME RETARDANT: Does not propagate burning as specified in UL224 standard (testing conducted internally at TE)
- DURABILITY: Durable in high heat environments, helps to protect against premature failure of covered busbar component
- EASE OF USE: Good flexibility enables quicker assembly and use over both simple and intricate shapes
Benefits
- Easy identification of higher voltage busbar
- Excellent insulation characteristics
- Can fit over both components and cables
- Easy to install
- Helps to achieve lightweight requirements
- Helps to deliver optimum thermal stability, electrical resistivity, and high-voltage performance
- Does not propagate burning to help maintain vehicle operators’ and passengers' safety
Markets & Applications
- Automotive
- Industrial & Commercial Transportation
- Battery Pack
- Charging Harness
- High Voltage Power Distribution
- Battery Connections
BATTERY SYSTEMS
BATTERY DISCONNECT UNIT
BATTERY CELLS