RBK-RTP Heat Shrink Tubing - Dual wall, moisture resistant, ring terminal applications.

RBK-RTP is a dual wall, heat shrink tubing designed to provide environmental protection for ring terminal assemblies in an automotive environment.

Overview

The installed product provides low profile mechanical protection against flexing, abrasion and cut-through as well as electrical insulation.

Features

  • 4:1 and 5:1 shrink ratio.
  • Operating temperature from –55°C up to +125°C.
  • Minimum shrink temperature: +155°C.
  • Minimum full recovery temperature: +175°C.
  • Flame retarded.

Benefits

  • Excellent environmental seal.
  • Mechanical protection against flexing, abrasion and cut-through.
  • Small cross-sectional profile.
  • RoHS/ELV compliant. 

Demonstration of Dual Wall Heat Shrink Tubing Installation

Demonstration of Dual Wall Heat Shrink Tubing Installation

Heat Shrink Tubing Technology

Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.