DWP-125 Heat Shrink Tubing: Environmentally friendly mechanical protection and sealing against moisture and chemical.

Adhesive-lined, medium-wall DWP-125 heat shrink tubing is a versatile, environmentally friendly choice for many commercial applications that require mechanical protection and sealing against moisture and chemical ingress.

Heat Shrink Tubing Engineering and Technical Resource Hub

Welcome to the TE Heat Shrink Tubing Engineering Resource Hub — your go to destination for engineering insights, technical documentation, and application guidance on TE Connectivity’s industry-leading heat shrink tubing solutions.

Learn More

Overview

Typical applications include environmental sealing and protection of irregular shapes, such as wire splices and break-outs, in demanding industries such as appliance and satellite communication. DWP-125 tubing has an outer jacket of radiation-crosslinked, flexible, flame-retardant polyolefin. Unlike other typical flame-retardant tubings, DWP-125 tubing is free of polybrominated biphenyls (PBBs) and polybrominated biphenyl oxides (PBBOs). In Europe, these chemicals are classified as environmentally hazardous substances. 

 

As DWP-125 shrinks, the inner adhesive liner melts and flows to seal and encapsulate components or splices contained within. Because DWP-125 has a three-tone shrink ratio, only a few sizes are needed to cover a wide range of substrate diameters, enhancing inventory efficiency. DWP-125 is UL-recognized and CSA-certified at 125°C, 600 V.

Features

  • 3:1 shrink ratio allows for insulation and sealing of irregular shapes.
  • Operating temperature from –40°C up to +110°C.
  • Minimum shrink temperature: +80°C.
  • Minimum full recovery temperature: +125°C.
  • Flammability Rating UL 224/CSA.

Benefits

  • Medium wall provides increased mechanical protection while maintaining flexibility when installed.
  • Adhesive bonds to a wide variety of plastics, rubber, metals, including polyethylene, neoprene and steel.
  • RoHS compliant

Applications

  • Sealing and protection of Halogenated wire splices, break-outs and connector- to-cable transitions.
  • Ideal for applications where a UL recognized/CSA certified adhesive-lined tubing is required.
Demonstration of Dual Wall Heat Shrink Tubing Installation
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.