Conductive Foam
Kemtron conductive foam is a low-density polyethylene terephthalate (PET) and polyurethane foam which is copper + nickel coated throughout giving X, Y and Z axis low resistance electrical conductivity thereby giving excellent EMI shielding performance when used as an EMI gasket. The material is UL94V-1flame retardant.
Overview
Conductive foam is a low-density polyethylene terephthalate (PET) and polyurethane foam with a non-woven reinforcing layer on one side which is copper plated with a nickel plated overlayer throughout giving X, Y and Z axis low resistance electrical conductivity thereby giving excellent EMI shielding performance when used as an EMI gasket. The material is UL94V-1flame retardant. The material is available in sheet form up to 560mm wide or as die cut gaskets to custom design. Electrically conductive adhesive backing is available. As well as RFI / EMI shielding the material will provide a good dust seal.
Availability
Can be supplied with or without electrically conductive adhesive backing.
Available in 3 thickness:
- 1.5 mm
- 2.3 mm
- 3.4 mm
Applications
- I/O panels
- Connector gaskets
- Backplanes
- Display gaskets
- Access panels
- Indoor electronic applications
EMI Shielding Engineering and Technical Resource Hub
Welcome to the resource hub for our advanced performance materials portfolio, featuring cutting-edge solutions in EMI shielding. Whether you're seeking to enhance electrical insulation, environmental protection, or electromagnetic interference mitigation, our comprehensive collection of whitepapers, brochures, videos, and solution guides is designed to support engineers, designers, and decision-makers across industries. Dive into our expertly curated content to discover how our innovative materials can elevate your applications with reliability, efficiency, and precision.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com