Power (Sealable): Power up to 50A
Circular Plastic Connectors Series 5 combine high-current capability with robust environmental sealing, making them ideal for demanding applications. Featuring AMP POWERBAND contacts, these connectors deliver the electrical performance of Mil-Spec Size 8 screw-machined contacts with the cost-efficiency of stamped and formed contacts. Series 5 connectors are rated for up to 50A at 250 VAC or VDC, with configurations designed for free-hanging or panel-mount applications. Offering 3-position arrangements, they are sealable to IEC IP65 or IP67 standards and are available in UV-resistant versions for outdoor use. With options like a one-piece design for IP67 performance and a two-piece design for IP65, Series 5 circular plastic connectors provide a reliable, high-density power solution for harsh environments.
Product Features
Circular Plastic Connector Series 5
- Power density connector (Sealable): Power up to 50A
- Accepts economical POWERBAND stamped & formed contacts capable of carrying up to 50A
- Size 17-3: One-Piece rated for IP 67 performance Two-Piece rated for IP 65 performance
- Sealed UV - Resistant version available
- Sealable to IP65 or IP67
- 3 positions