High Density: Signals up to 7.5A

The High-Density Series 2 connectors accept Size 20 DF (precision formed) and Size 20 DM (screw-machined) pin and socket contacts with a .040 [1.02] pin diameter, Size 20 DF contacts are available in crimp and solder versions, as well as a posted version for wrap-type and pc board applications. Maximum current carrying capability is 7.5 amperes. Many connector arrangements offer both standard and reverse sex contact loading – from 8 thru 63 positions. The smaller contact size enables more circuit positions than Series 1 connectors, making it ideal for space-constrained applications.

circular-plastic-connectors
Circular Plastic Connector Selector Tool
circular-plastic-connector

Product Features

Circular Plastic Connector Series 2

  • Smaller contact allows more circuit positions than Series 1 connectors
  • High density connector: Signals up to 7.5A
  • Accepts size 20 DF/DM contacts
  • Sizes: 11-8, 11-9, 17-28, 23-57, 23-63
  • 8-63 Positions
samples
Try before you buy— download the sample kit!
  1. Rugged and Reliable Circular Plastic Connector Solutions

Mark Zitto, TE Automation & Control Product Engineer, showcases our Circular Plastic Connectors, highlighting their robust design, cost-effectiveness, and versatility. These reliable connectors are engineered for applications requiring signal, power, or both. Their circular configuration maximizes space efficiency while offering enhanced design flexibility with various mounting options. Built to perform in diverse environments, our Circular Plastic Connectors deliver solutions that save you time, space, and money—meeting your application needs with ease.