All Charged Up and Ready to Go
Intelligent charging cable provide secure connections, energy management and transmit usage data to the energy source.
Innovative, cost-effective electric vehicle charging on the go. TE and Berlin-based Ubitricity collaborated on a charging system that introduced a usable electrical infrastructure for electro mobility. The charging system provides cost-effective measurement and a secure connection. The system efficiently transmits transaction-sharp usage data to the energy source. The intelligent charging cable is outfitted with the IEC 62196-2 type 2 plug from TE as well as an electronics system and supports the charging mode 3. The technology is downward compatible, and supports system outlets and standard charging columns. The beneficial added functions will first be activated when an appropriate system outlet is detected. It uses a robust display keyboard interface to facilitate communication with the user and secure data transfer through the mobile internet.