Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
No Connector
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
32 mm [ 1.25 in ]
-
Product Diameter :
25.4 mm [ 1 in ]
Usage Conditions
-
Pressure :
350 bar [ 5076.3 psi ]
-
Operating Temperature Range :
-20 – 80 °C [ -4 – 176 °F ]
Operation/Application
-
Proof Pressure Range :
1.5X FS
-
Output Signal Type :
1 mV/V
-
Pressure Accuracy :
≤±0.3% FSO
Other
-
Sensor Options :
High Accuracy
-
Port Fitting :
1/4 FNPT