This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

A fast response time, good accuracy and high resolution are the DOG1 MEMS USB inclinometer's key features.  It uses a digital signal processing including temperature compensation to optimize performance. The user configurable filter allows to find a good compromise between response time and a stable output in noisy environments, e.g. if vibrations are an issue. 

BENEFITS

  • USB powered
  • User defined main and 2nd axis
  • ±90° tolerance on 2nd axis
  • 14 bit resolution
  • Digital signal processing includes  filter / temperature compensation
  • 100 Hz refresh rate
  • -40 °C to 85 °C temperature range
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plastic Housing

  • Interface Signal Type  Digital

Configuration Features

  • Electrical Connection  Connector USB

Electrical Characteristics

  • Supply Voltage (VDC) 5

Body Features

  • Product Orientation  Horizontal

Dimensions

  • Resolution (°) up to +/- .01

  • Measurement Ranges (°) up to +/- 180

  • Housing Width (mm) Up to 70

  • Accuracy (°) up to +/- .5

Usage Conditions

  • Measurement Principle  MEMS

Operation/Application

  • Output Interface  RS232

Industry Standards

  • IP Rating  IP67

Other

  • Measurement Axes  Single Axis

Related Materials
No documentation available.