This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The core of this sensor consists of a dual-die 3D-Hall technology IC. A permanent magnet attached to the moving component will generate a stable magnetic field. The sensor detects the travel or angle of the target magnet by sensing the magnetic flux density (magnitude) in multiple axes, which are then transformed to output position signal(s). The dual complementary outputs are independent, originating from separate and isolated silicon dies, called dual die. This platform sensor is designed for harsh automotive environments, such as powertrain applications with high temperature, vibration, shock and sealing requirements.

Features & Benefits

T40 Platfrom Position Sensor

  • Non-contact sensing for linear movements (angular sensing available)
  • Robust in harsh environments: vibration, shock, operating temperature up to +150°C
  • PWM interface (analog or SENT also possible)
  • Flexibility in functionality and communication protocol via programming
  • Small geometry
  • Fully redundant sensor
horizontal-row

Connect With Us

At TE, we understand the critical role of precise, high-quality sensors in automotive engineering. Our solutions, developed through advanced engineering capabilities and industry application knowledge, are tailored to meet the most demanding technical requirements. Around the world, we ensure responsive service and seamless integration into your existing systems. If you're looking for sensors that deliver both performance and reliability, let's connect. Our team is ready to discuss how we can contribute to the success of your next project with our customized sensor solutions. 




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Angular Position | Linear Position

  • Automotive Sensor Technology  3D Hall

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Functional Area  Brake & Safety | Chassis | Steering | Transmission

Related Materials

CAD Files

Datasheets & Catalog Pages