This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Compatible With Discrete Wire Type  Stranded

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Connector Shell Size  25

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  25

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin

  • Contact Base Material  Beryllium Copper

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Preterminated Flying Leads

Mechanical Attachment

  • Connector Mounting Type  Cable Mount (Free-Hanging)

  • Mounting Hardware  Captive Jackscrew Socket Head | No Hardware

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch)  .64 mm [ .025 in ]

Usage Conditions

  • Operating Temperature Range  -65 – 125 °C [ -85 – 257 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Related Materials
No documentation available.