This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem TFT-E One Core Polymeric Cables Termination features an advanced stress control system using metal oxide matrix technology providing high electrical performance. The single core polymeric termination system has an elastomeric housing with integral sheds that is formulated for long-term performance in extreme environments.

The housing comes on a pre-lubricated, crush resistant holdout for simple installation. The superior elastomeric housing, together with the positively positioned stress control system and moisture sealing mastic, provide reliable and consistent installations.

 

bar

Key Features

  • Material does not degrade in outdoor applications
  • Prevents collapsing due to rough handling
  • Seals out moisture and contamination
  • Provides easier installation in confined spaces
  • Termination can be repositioned after installation on cable
  • Aluminum Shear Bolts are available for 35 kV class terminations
bar
bar
FAQ

Frequently Asked Questions

Question: What is the main difference between TE's Raychem TFT-E and TFT-R? 

Answer: Our range of Raychem TFT cold shrink terminations is available with a grey or red bodies. They are both made of our Raychem specially formulated silicone. 

 

Click here to read the Frequently Asked Questions about our Raychem TFT terminations

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  3 Years

  • Installation Technology  Cold Applied | Cold Shrink

  • Cable Shield Style  JCN | Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15 | ≤ 35 | ≤ 25

Body Features

  • Insulation Material  Plastic

  • Number of Sheds  3 | 5 | 8

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 95 – 185 | 240 – 400

  • Compatible Conductor Range (AWG/kcmil) 1 – 500 |

  • Compatible Insulation Diameter Range (mm) 16 – 28 | 16.5 – 27 | 22 – 37 | 27 – 43 | 38 – 56

  • Compatible Insulation Diameter Range (in) .64 – 1.09 | .65 – 1.062 | .85 – 1.45 | 1.06 – 1.7 | 1.49 – 2.2

  • Length (Installed) (mm) 266.7 | 292.1 | 381 | 635

  • Length (Installed) (in) 10.5 | 11.5 | 15 | 25

  • Compatible Conductor Diameter Range (mm) 7.36 – 14.73 | 8.38 – 11.93 | 8.38 – 20.57 | 9.39 – 14.73 | 13.46 – 20.57 | 14.73 – 25.4 | 20.57 – 32.76 | 20.57 – 25.4 | 25.4 – 32.76 | 29.21 – 32.76

  • Compatible Conductor Diameter Range (in) .29 – .58 | .33 – .47 | .33 – .81 | .37 – .58 | .53 – .81 | .58 – 1 | .81 – 1.29 | .81 – 1 | 1 – 1.29 | 1.15 – 1.29

Usage Conditions

  • Operating Temperature Range (°C) -40 – 40

Operation/Application

  • Power Component Application Type  Indoor | Outdoor

Industry Standards

  • Compatible With Approved Standards Products  HD CENELEC 629.1 | IEEE 48

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-TFT-E

Related Materials

Datasheets & Catalog Pages