This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Label Height (mm) 5.08 | 6.35 | 8 | 9.5 | 12.7

  • Printable Label Height (in) .2 | .25 | .315 | .375 | .5

  • Label Type  PCB Identification

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyimide

Dimensions

  • Product Width (mm) 5.08 | 6.35 | 8 | 9.5 | 16.5 | 19.05 | 38.1 | 50.8

  • Product Width (in) .2 | .25 | .315 | .375 | .65 | .75 | 1.5 | 2

  • Product Height (mm) 5.08 | 6.35 | 8 | 9.5 | 12.7

  • Product Height (in) .2 | .25 | .315 | .375 | .5

Printer/Label Features

  • Number of Labels Across  1

  • Printer Technology  Thermal Transfer

  • Label Style  Die-Cut

  • Length of Label Roll (m) 80.82 | 96.1 | 107.8 | 127

  • Length of Label Roll (ft) 265.12 | 315.31 | 353.68 | 416.73

  • Label Finish  Gloss

  • Label Thickness (Micron) 96

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  5000 | 10000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Related Materials

Datasheets & Catalog Pages