This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The thin film element RTD sensor is composed of platinum deposited on a ceramic substrate, then coated with glass.

Benefits

  • Thin, Flat, Small 
  • Two-Wire
  • Mechanical Robustness
  • Temperature Range: -200°C to 600°C 
  • Platinum Element Configuration: 100 Ohm, 1,000 Ohm; Accuracy at 0°C: ±.06%, ±.12% 
  • Nickel Element Configuration: 120 Ohm; Accuracy at 0°C: ±.5%
orange bar

Applications

  • Process
  • Aerospace
  • Defense
  • Hot Melt
  • Motor/Generator
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Thin Film

  • Element Type  Ceramic Chip

  • Element Material  Platinum

  • Lead Wire Style  Bare Leads

Usage Conditions

  • Operating Temperature (Max)  600 °C [ 1112 °F ]

Related Materials

Datasheets & Catalog Pages