This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The increased safety wire wound stator RTD sensors measure the average of temperature over the entire sensing length of the element. They are used in electric motors and generators for continuous sensing of the stator windings temperature and designed for use in hazardous areas where flammable gas may be present. These RTD stator temperature sensors are rated for Class H (180°C) continuous use.

Benefits

  • Rear Exit, Epoxy Glass Laminated
  • Element, Single: Platinum, Copper, Nickel
  • Body Thickness: 0.078”, 0.098”, 0.118”, 0.138”, 0.157”
  • Custom Body Widths
  • Leadwire/Cable options
  • EC-type certificate: FM 11 ATEX 0029U 
  • IECEx certificate: FMG 12.0021U
horizontal bar

Applications

  • Motors 
  • Generators
horizontal bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Increased Safety Stator

  • Element Type  Fiberglass Body

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  Jacketed Cable | Jacketed Cable with Braided Shield | Polyimide Leads | PTFE | Ribbon Cable

Usage Conditions

  • Operating Temperature (Max)  180 °C [ 356 °F ]

Related Materials

Datasheets & Catalog Pages