This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 110 series direct immersion RTD probe is constructed with a stainless steel sheath and a welded connection available in 1/2” x 1/2” NPT, 1/2” x 3/4” NPT or 3/4” x 3/4”NPT.

The connection is dual threaded for use with a connection head. These direct immersion RTD probe sensors are available with single or dual elements and are are ideal for the process industry where immersion in the application is essential. Custom designs available with connection heads and transmitters. 

Benefits

  • Sheath Styles: Stainless Steel
  • Elements: Platinum, Copper, Nickel
  • Sheath Diameter: 0.125”, 0.188”, 0.250”
  • Leadwire/Cable Options
  • Oil Resistant
  • Pressure Resistant
orange bar

Applications

  • Process
  • Aerospace
  • Flow
  • Hot Melt
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Immersion Probe

  • Element Type  Stainless Steel

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Related Materials