This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 500 series point sensing RTD probe is constructed with a rigid stainless steel sheath with an element embedded into an aluminum tip.

The aluminum tip of the 500 series RTD probe sensor provides faster time response.  These sensors are typically designed for use in plenums and ducts within HVAC systems. They can also be utilized whenever a quick time response in a non-corrosive low pressured environment is needed.

Benefits

  • Sheath Styles: Rigid Stainless Steel
  • Elements, Single: Platinum
  • Sheath Diameter: Stem: 0.250”; Tip: 0.188”
  • Leadwire / Cable Options
orange bar

Applications

  • HVAC
  • Refrigeration
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Point Sensing Probe

  • Element Type  Stainless Steel & Aluminum

  • Element Material  Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Related Materials

Datasheets & Catalog Pages