This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The flex armor bayonet tip sensitive RTD probe sensor is a temperature sensor with the sensing element encased in a copper alloy tip.

The Copper alloy tip is attached to a flex armor sheath to allow for increased accuracy and sensitivity to temperature changes at the point of contact in bearings.  The design also provides great mounting flexibility, the bayonet adaptor allows for a simple and inexpensive spring loaded installation option. The sensor is ideal for applications with solids, it is not for use in fluid applications. The sensor comes standard with a 1/8” NPT mounting adaptor for ease of locking the sensor in place. The bayonet holder is fully adjustable over the entire specified ‘L’ or immersion length

Benefits

  • Flex Armor Sheath: Copper Tip
  • Elements, Single and Dual: Platinum and Nickel
  • Sheath Diameters: 0.188”
  • 1/8” NPT Mounting Adaptor
  • Leadwire/Cable Options
  • Adjustable Bayonet Holder 
  • Fast Response 
  • Tip Sensitive 
orange bar

Applications

  • Electric Motors
  • Generators
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Bearing Probe

  • Element Type  Stainless Steel Probe With Copper Tip

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Related Materials

Datasheets & Catalog Pages