Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire & Cable Insulation Material
Halogen-Free Polymer
-
Conductor Material
Tin Plated Copper
-
Wire Color (Base)
Black, White
Dimensions
-
Outside Cable Diameter (mm)
1.18, 1.3, 1.5, 1.62, 1.95, 2.13, 2.68, 3.05
-
Outside Cable Diameter (in)
.046, .051, .059, .064, .077, .084, .106, .12
-
Wire Size (AWG)
13, 15, 16, 18, 24
-
Wire Size (mm²)
.25, .5, .75, 1, 1.2, 1.5, 2.5, 4
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 120
Reference Number
-
TE Internal Number
CAT-R2137-Z612I