This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Body Features

  • Material Systems Code  780

  • Fluid Type  Aviation Fuel | Brake Fluid | Chemicals/Solvents | De-Icing Fluid | Diesel Fuel | Hydraulic Fluid | Lubricating Oil | Military Decontaminating Agents | Water

  • Primary Product Color  Black | Orange

  • Shrink Ratio  2:1

  • Primary Product Material  Crosslinked Fluoroelastomer

  • Flexibility  Flexible | Semi-Rigid

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .0 | .66 | .81 | .99 | 1.14

  • Recovered Wall Thickness (Nominal) (in) .032 | .037 | .045 | .08

  • Expanded Inside Diameter (Min) (mm) 3.18 | 4.75 | 6.35 | 9.5 | 9.53 | 12.7 | 15.88 | 19.05 | 25.4 | 31.75 | 38.1

  • Expanded Inside Diameter (Min) (in) .125 | .187 | .25 | .374 | .375 | .5 | .625 | .75 | 1 | 1.25 | 1.5

  • Recovered Inside Diameter (Max) (mm) 1.57 | 2.36 | 3.18 | 4.74 | 4.75 | 6.4 | 7.94 | 9.5 | 12.7 | 12.8 | 15.87 | 19.05

  • Recovered Inside Diameter (Max) (in) .063 | .093 | .125 | .186 | .187 | .25 | .313 | .375 | .5 | .625 | .75

  • Tubing Size Range (mm) 1.57 – 3.18 | 2.36 – 4.75 | 3.18 – 6.35 | 4.74 – 9.53 | 4.75 – 9.53 | 4.75 – 9.5 | 6.4 – 12.7 | 7.94 – 15.88 | 9.5 – 19.05 | 12.7 – 25.4 | 12.8 – 25.4 | 15.88 – 31.75 | 19.01 – 38.1 | 19.05 – 38.1

  • Tubing Size Range (in) .063 – .125 | .093 – .187 | .125 – .25 | .186 – .374 | .187 – .374 | .187 – .373 | .25 – .5 | .313 – .625 | .375 – .75 | .5 – 1 | .625 – 1.25 | .75 – 1.5

Usage Conditions

  • Shrink Temperature (Min) (°C) 175

  • Resistance Properties  Moisture

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range  -55 – 175 °C [ -55 – 347 °F ]

  • Recovery Temperature (°C) 200

Operation/Application

  • Mechanical Resistance  Fluids

Product Availability

  • Applicable Region  Worldwide

Packaging Features

  • Packaging Method  Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

Reference Number

  • TE Internal Number CAT-R21-T790723

Related Materials
No documentation available.