Product | TE Part # | Documents | Molded Part Shape Code | Material Code | Material Systems Code | Adhesive Requirement | Operating Temperature Range | Resistance Protection | Adhesive Code | EU ELV Compliance |
---|
| 589883-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 116937-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 | - |
| 806674-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 166407-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 | - |
| CH2008-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 | - |
| 198715-000 | Product Drawing
| 202 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 628897-000 | Product Drawing
| 207 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 811286-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - | - |
| 808405-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
| 808761-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 | - |
| 808233-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
| 806438-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 850685-000 | Product Drawing
| 207 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 184 | - |
| 807988-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
| 808081-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - | - |
| 811183-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - | - |
| 808082-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - | - |
| 808744-000 | Product Drawing
| 202 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - | - |
| 806684-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 814065-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
| 813332-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
| 806157-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 | - |
| 806709-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 806167-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 | - |
| 814863-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
| 575934-000 | Product Drawing
| 202 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 | - |
| 556533-000 | Product Drawing
| 207 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 184 | - |
| 559729-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 | - |
| 305913-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 | - |
| 448883-000 | Product Drawing
| 207 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 | - |
| 730488-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - | - |
| 627133-000 | Product Drawing
| 202 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 | - |
| 848677-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 | - |
| 813344-000 | Product Drawing
| 202 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - | - |
Build and price the product now
Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Lipped
Yes
-
Adhesive Requirement
Adhesive Precoat | Adhesive Purchased Separately
Body Features
-
Primary Product Material
Fluid Resistant Modified Elastomer | Low Fire Hazard Material | Modified Fluoro-Elastomer | Polyolefin Flexible Modified | Semi-Rigid Modified Polyolefin
-
Material Code
3 | 4 | 12 | 25 | 100
-
Material Systems Code
10 | 100 | 200 | 25
Housing Features
-
Body Orientation
Straight
Dimensions
-
Expanded Inside Diameter (Min) (mm)
19.1 | 19.3 | 20 | 21.3 | 25.4 | 26 | 26.2 | 33.3 | 34 | 34.2 | 43.7
-
Expanded Inside Diameter (Min) (in)
.75 | .76 | .787 | .839 | 1 | 1.02 | 1.03 | 1.31 | 1.34 | 1.35 | 1.72
-
Compatible Cable Diameter (Max) (mm)
2.3 | 2.4 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | 6 | 10 | 11 | 12 | 14 | 16 | 18 | 20 | 22 | 24 | 26 | 28
-
Compatible Cable Diameter (Max) (in)
.09 | .094 | .098 | .1 | .11 | .118 | .13 | .137 | .14 | .15 | .157 | .16 | .17 | .177 | .18 | .196 | .2 | .23 | .236 | .39 | .43 | .47 | .55 | .63 | .71 | .78 | .86 | .94 | 1.02 | 1.1
-
Connector or Backshell Outside Diameter (mm)
14 | 16 | 18 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 36 | 38 | 40 | 43
-
Connector or Backshell Outside Diameter (in)
.55 | .62 | .71 | .79 | .87 | .94 | .944 | 1.02 | 1.1 | 1.18 | 1.26 | 1.34 | 1.42 | 1.5 | 1.57 | 1.7
-
Compatible Cable Diameter Range (mm)
2.1 – 4.5 | 2.6 – 5.5 | 3.1 – 6.6 | 3.6 – 7.8 | 8.4 – 25.4 | 10.9 – 33 | 14.2 – 43.2
-
Compatible Cable Diameter Range (in)
.331 – 1 | .429 – 1.299 | .559 – 1.701 | 2.1 – 4.6 | 2.6 – 5.6 | 3.1 – 6.7 | 3.6 – 7.9
Usage Conditions
-
Flammability Performance
Low Fire Hazard
-
Operating Temperature Range (°C)
-75 – 150 | -67 – 392 | -55 – 135 | -30 – 105
-
Operating Temperature Range (°F)
-103 – 302 | -67 – 275 | -22 – 221
-
Resistance Protection
Long-Term Fluid Exposure at High Temperatures | Long-Term Fluid Immersion at High Temperatures | Occasional Fluid Exposure
Industry Standards
-
Compatible With Approved Standards Products
BR1326 listed Class G | BS-G-198-5-DA | BS-G-198-5-DD | BS-G-198-5-DE | BS-G-198-5-DF | DEF Std 59-97 Issue 3 Type DA | DEF Std 59-97 Issue 3 Type DD | DEF Std 59-97 Issue 3 Type DE | DEF Std 59-97 Issue 3 Type DF | IEC 62329-3-101 | IEC 62329-3-102 | MIS-34867 | SAE AS81765/1 Type I | SAE AS81765/1 Type II | SAE AS81765/4 | SAE AS 85049/140 | SAE AS I 81765/1, Type I | SAE AS I 81765/1, Type II | SAE AS I 81765/4 | UL 224, File E85381 | VG95343 Part 6 | VG95343 Parts 29 and 30 | VG95343 Parts 6,7,8 and 9
Other
-
Molded Part Shape Code
202 | 207
-
Adhesive Code
180 | 184 | 225 | 42 | 86
No documentation available.