Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Prewired
No
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Cable
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Plug
-
Shell Type
Plastic
Configuration Features
-
Number of Positions
13 | 18
-
Number of Signal Positions
13 | 18
-
Contacts Preloaded
No
Body Features
-
Shell Base Material
Composite
-
Circular Connector Insulation Material Type
Polyamide GF
Contact Features
-
Contact Current Rating (Max) (A)
10
-
Circular Connector Contact Type
Pin
Mechanical Attachment
-
Mating Alignment Type
Keyed
Usage Conditions
-
Fluid Resistance
Moisture/Spray
Operation/Application
-
Durability Rating (Cycles)
500
-
Circuit Application
Signal
-
Shielded
No