Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Prewired
No
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Cable | Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Receptacle
-
Shell Type
Metal
Configuration Features
-
Factory Installed Backshell
Without
-
Number of Positions
7 | 10 | 13 | 19 | 22 | 35 | 37 | 60
-
Contacts Preloaded
No
Electrical Characteristics
-
Operating Voltage (VDC)
1250
-
Operating Voltage (VAC)
700
Body Features
-
Primary Product Color
Black
-
Environmental Protection
With
-
Environmental Protection Type
Sealed
-
Shell Plating Material
Black Chromate Over Zn Cobalt
-
Shell Base Material
Aluminum Alloy
-
Circular Connector Insulation Material Type
Low Fire Hazard Thermoplastic
Contact Features
-
Reverse Gender
Yes
-
Contact Layout Arrangement
Circular
-
Circular Connector Contact Type
Socket
Mechanical Attachment
-
Mating Alignment
With
-
Mating Retention Type
Bayonet
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
18 | 20 | 22 | 24 | 28 | 32 | 36 | 40
Dimensions
-
Wire Size (AWG)
8 | 12 | 16
Usage Conditions
-
IP Water Sealing Level
IP67
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
Yes
Other
-
Position Locations Omitted
All
-
Field Serviceable
Yes