Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Prewired
No
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Cable, Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Receptacle
-
Shell Type
Metal
Configuration Features
-
Factory Installed Backshell
Without
-
Number of Positions
7, 10, 13, 19, 22, 35, 37, 60
-
Contacts Preloaded
No
Electrical Characteristics
-
Operating Voltage (VDC)
1250
-
Operating Voltage (VAC)
700
Body Features
-
Primary Product Color
Black
-
Environmental Protection
With
-
Environmental Protection Type
Sealed
-
Shell Plating Material
Black Chromate Over Zn Cobalt
-
Shell Base Material
Aluminum Alloy
-
Circular Connector Insulation Material Type
Low Fire Hazard Thermoplastic
Contact Features
-
Reverse Gender
Yes
-
Contact Layout Arrangement
Circular
-
Circular Connector Contact Type
Pin
Mechanical Attachment
-
Mating Alignment
With
-
Mating Retention Type
Bayonet
-
Panel Mount Feature Type
Square Flange
-
Connector Mounting Type
Panel Mount
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
18, 20, 22, 24, 28, 32, 36, 40
Dimensions
-
Wire Size (AWG)
8, 12, 16
Usage Conditions
-
IP Water Sealing Level
IP67
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
Yes
Other
-
Position Locations Omitted
All
-
Field Serviceable
Yes
Reference Number
-
TE Internal Number
CAT-R131-C4961C