This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Circular Connector Shell Type  Metal-Shell

  • Connector System  Wire-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Circular Connector Receptacle

  • Shell Type  Metal

Configuration Features

  • Number of Positions  44

  • Contacts Preloaded  Yes

Body Features

  • O-Ring Material  Fluorosilicone

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum

  • Circular Connector Insulation Material Type  LCP (Liquid Crystal Polymer)

  • Hermetically Sealed  Yes

Contact Features

  • Contact Current Rating (Max) (A) 1

  • Circular Connector Contact Type  Socket

Mechanical Attachment

  • Mating Retention Type  Push-Pull Quick Disconnect

  • Connector Mounting Type  Panel Mount

  • Mating Retention  With

Dimensions

  • Assembly Length (mm) 163.2 | 166.37 | 210.82 | 214.12 | 468 | 514.1 | 620.4 | 928.37 | 4582.8

  • Assembly Length (in) 6.425 | 6.55 | 8.3 | 8.43 | 18.425 | 20.24 | 24.425 | 36.55 | 180.425

  • Panel Thickness (Recommended)  6.35 mm [ .25 in ]

  • Wire Size (mm²) .05

  • Wire Size (AWG) 30

Usage Conditions

  • IP Water Sealing Level  IP68

  • Operating Temperature Range (°C) -67 – 392

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Quantity  1

Related Materials

Datasheets & Catalog Pages