This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The XPR30 & XPR36 model sensing elements are fitted with a fully temperature compensated Wheatstone bridge equipped with high stability micro-machined silicon strain gauges which optimize performance, especially at low ranges and frequencies.

Specifications

  • Flush diaphragm, all-titanium construction
  • Full scale range from 2 to 100 bar (50 to 1500 psi)
  • Ideally suited for hostile environments
  • High bandwidth
  • Low profile

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Cable 2 m

Electrical Characteristics

  • Supply Voltage Range (V) 10

Body Features

  • Port Material  Titanium

Dimensions

  • Product Diameter (mm) 3 | 3.6

  • Product Diameter (in) .118 | .142

  • Product Height (mm) 9 | 10

  • Product Height (in) .354 | .394

Usage Conditions

  • Pressure (bar) 2 | 20

  • Pressure (psi) 30 | 300

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Operation/Application

  • Output Signal Type  100 mV | 30 mV

  • Proof Pressure Range  2X FS

  • Pressure Accuracy  Down to ± .35% FSO

Other

  • Sensor Options  No Option

  • Port Fitting  None

Related Materials

Datasheets & Catalog Pages