Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 10 ft | Cable 2 ft
Electrical Characteristics
-
Supply Voltage Range (V)
5
Dimensions
-
Hex Width Across Flats
22.2 mm [ .875 in ]
-
Product Height
33.02 mm [ 1.6 in ]
Usage Conditions
-
Pressure (bar)
.344 | 6.89 | 7 | 17 | 17.23 | 34.47 | 68.94 | 70 | 344.73
-
Pressure (psi)
5 | 100 | 101.52 | 246.56 | 250 | 500 | 1000 | 5000 | 10000
-
Operating Temperature Range
-20 – 85 °C [ -4 – 185 °F ]
Operation/Application
-
Output Signal Type
0 – 100 mV
-
Proof Pressure Range
2X Rated
-
Pressure Accuracy
±1% Span
Other
-
Sensor Options
I2C Address | None
-
Port Fitting
1/4 MBSPP | 1/4 MNPT | 1/8 MNPT