Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
-
Output Current Type
DC
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Full Scale Output Voltage (VDC)
±2
-
Excitation Voltage (VDC)
8.5 – 36
-
Zero Acceleration Output (mV)
2500 ±30
Signal Characteristics
-
Frequency Response (Hz)
0-2500
Body Features
-
Primary Product Material
Nickel Plated Aluminum
-
Number of Sensing Axes
Uniaxial
-
Product Weight
38 g [ 1.33 oz ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Acceleration Range (±) (g)
.5, 1, 1.5, 2
-
Sensitivity (mV/g)
1000, 1333, 2000, 4000
-
Nonlinearity (%FSO)
±1.25
Reference Number
-
TE Internal Number
CAT-PPA0114