Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Excitation Voltage Range (VDC)
2 – 15
-
Zero Acceleration Output (mV)
±15
-
Full Scale Output Voltage (VDC)
±.1
Signal Characteristics
-
Frequency Response (Hz)
0-250 | 0-300 | 0–600 | 0-900
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight
6 g [ .21 oz ]
-
Number of Sensing Axes
Triaxial
Mechanical Attachment
-
Sensor Mount Type
Adhesive | Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
5 | 10 | 25 | 100
-
Sensitivity (mV/g)
1.5 | 3 | 6 | 7.5