Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Zero Acceleration Output (mV)
±50
-
Excitation Voltage Range (VDC)
4 – 30
-
Full Scale Output Voltage (VDC)
±2
Signal Characteristics
-
Frequency Response (Hz)
0-700 to 0-2700
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
8 g [ .28 oz ]
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Other
-
Non-Linearity (FSO) (%)
±.1
-
Acceleration Range (±) (g)
2 | 5 | 10 | 30 | 50 | 100 | 200
-
Sensitivity (mV/g)
10 | 20 | 40 | 67 | 200 | 400 | 1000
Reference Number
-
TE Internal Number
CAT-PPA0035