Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Zero Acceleration Output (mV)
2500 ±100
-
Excitation Voltage Range (VDC)
8 – 16
-
Full Scale Output Voltage (VDC)
.5 – 4.5
Signal Characteristics
-
Frequency Response (Hz)
0-100
Body Features
-
Primary Product Material
Titanium
-
Product Weight
20 g [ .7 oz ]
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
6
-
Sensitivity (mV/g)
40, 67, 100, 200, 333
Reference Number
-
TE Internal Number
CAT-PPA0032