Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Primary Voltage (Max) (V)
600
-
Measurable Current (Max) (A)
600 | 2500
-
Nominal Output Rate mV/kA @ 50 Hz (rms)
100 | 333
Signal Characteristics
-
Operating Frequency (Hz)
50 | 60
Body Features
-
Built-In Integrator
With | Without
Dimensions
-
Coil Length
3000 mm [ 118 in ]
-
Cable Length
3 m [ 9.84 ft ]
-
Cable Construction
3 x 24 AWG Shielded
-
Sensor Internal Diameter (mm)
40 | 80 | 120
-
Sensor Internal Diameter (in)
1.57 | 3.15 | 4.72
Usage Conditions
-
Storage Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Operating Temperature Range
-35 – 75 °C [ -31 – 167 °F ]
-
Relative Humidity Range (%)
10 – 95
Operation/Application
-
Operating Altitude (Max)
2000 m [ 6562 ft ]
Industry Standards
-
Compatible With Approved Standards Products
ANSI/CAN/UL 2808
-
IP Rating
IP68